Publish your products
Ultra Entry™ SB Flexible Entrance Grille
Ultra Entry™ SB Flexible Entrance Grille

    Ultra Entry™ SB Flexible Entrance Grille

    Surface mounted with low profile safely transitions to lower surfaces. Dual design removes debris and absorbs moisture. Easy to cut on site and no framing required for installation. Simple cleaning with vacuum.

    Get in contact with Matter Surfaces

    Technical specification
    • Unique ref.mattersurfaces-arrival-ultra-entry-sb
    • Product familyArrival Collection
    • Product groupFoot Grilles
    • TypeObject (single object)
    • Date of publishing2022-07-01
    • Edition number1
    • Height (inches)39
    • Width (inches)396
    • Depth (inches)0.31
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)3.8
    Classification
    • BIMobject CategoryFlooring - Entrance Flooring

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States