Publish your products
Lighting for stairs Bil
Lighting for stairs Bil
Lighting for stairs Bil
Lighting for stairs Bil
Lighting for stairs Bil

    Lighting for stairs Bil

    Bil series lamps designed to illuminate passage areas, flights of stairs and corridors. High level of protection IP54 makes it possible to use the series both indoors and in rooms with high humidity, outdoors. The lamps are designed in two classic colors: white and black, which allow choosing a model for most interiors and exteriors. Wide beam angle provides a large area of illumination.
    Specification
    • O015SL-L3W3K
    Technical specification
    • Unique ref.Lighting-for-stairs-Bil
    • Product familyDecorative
    • Product groupBil
    • TypeObject (single object)
    • Date of publishing2026-06-30
    • Edition number1
    • Height (mm)65
    • Width (mm)70
    Related
    • Material mainAluminium
    • Weight Net (Kg)0.15
    Classification
    • BIMobject CategoryLighting - Outside