Publish your products
Outdoor wall lamp Times Square
Outdoor wall lamp Times Square
Outdoor wall lamp Times Square
Outdoor wall lamp Times Square
Outdoor wall lamp Times Square

    Outdoor wall lamp Times Square

    Architectural Lighting. Body — metal, shades — black, grey, white. High level IP54. Protection against corrosion and temperature difference. LED source, color temperature is 3000K. Bidirectional light flux, models for 4 and 6 light beams. NEW IP54 LED.
    Specification
    • Title Outdoor wall lamp Times Square
      Lamps -
      Lamp power, W 6
      Voltage, V AC 220-240
      Luminous flux, lum 100
      Color temperature, k 3200
      Lampshade diameter, mm -
      Lampshade height, mm -
      Lighting fixture height , mm 200
      Height of the ceiling cup, mm -
      Lighting fixture width, mm 90
      Lighting fixture depth, mm 90
      Lighting fixture diameter, mm -
      Diameter of the ceiling cup, mm -
      LED +
      IP IP 54
      Warranty 5
    Technical specification
    • Unique ref.Outdoor-wall-lamp-Times-Square
    • Product familyDecorative
    • Product groupTimes Square
    • TypeObject (single object)
    • Date of publishing2026-10-20
    • Edition number1
    • Height (mm)200
    • Width (mm)90
    • Depth (mm)90
    Related
    • Material mainMetal
    • Weight Net (Kg)0.83
    Classification
    • BIMobject CategoryLighting - Outside