Publish your products
Pendant lamp Rebel
Pendant lamp Rebel
Pendant lamp Rebel
Pendant lamp Rebel
Pendant lamp Rebel
Pendant lamp Rebel
Pendant lamp Rebel

    Pendant lamp Rebel

    Metal fittings in two colors: chrome and black. Dome lamp of frosted glass. External glass decorative elements in smoky and amber color. Trend — optical illusion, luminous element floating effect. LED light source. Color temperature is 3000K.
    Specification
    • Title Pendant lamp Rebel
      Lamps -
      Lamp power, W 6
      Voltage, V AC 220-240
      Luminous flux, lum 500
      Color temperature, k 3000
      Lampshade diameter, mm 302
      Lampshade height, mm 292
      Lighting fixture height , mm 1542
      Height of the ceiling cup, mm 50
      Lighting fixture width, mm 302
      Lighting fixture depth, mm 302
      Lighting fixture diameter, mm 302
      Diameter of the ceiling cup, mm 100
      LED +
      IP IP 20
      Warranty 5
    Technical specification
    • Unique ref.Pendant-lamp-Rebel
    • Product familyDecorative
    • Product groupRebel
    • TypeObject (single object)
    • Date of publishing2024-10-11
    • Edition number1
    • Height (mm)1542
    • Width (mm)302
    • Depth (mm)302
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps

    Region availability

    Europe
    Åland Islands
    Albania
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City