Publish your products
Wall lamp Shim
Wall lamp Shim
Wall lamp Shim
Wall lamp Shim
Wall lamp Shim
Wall lamp Shim
Wall lamp Shim
    Archived

    Wall lamp Shim

    Shim series of wall lamps designed for architectural lighting of the buildings. The range includes models with one and two-way light beams, as well as lamps with a high power of 24W for high-quality and bright lighting of both private and commercial buildings. Color scores: graphite and white. Color temperature of 3000K is optimal for outdoor lighting.
    Specification
    • Title Wall lamp Shim
      Lamps 1ХLED module
      Lamp power, W 24
      Voltage, V AC220_240
      Luminous flux, lum 1700
      Color temperature, k 3000
      Lighting fixture height , mm 240
      Lighting fixture width, mm 117
      Lighting fixture depth, mm 90
      LED +
      IP IP 65
      Warranty 5 years
      Article O303WL-L24GF3K


    Technical specification
    • Unique ref.Wall-lamp-Shim
    • Product familyDecorative
    • Product groupShim
    • TypeObject (single object)
    • Date of publishing2023-07-12
    • Edition number1
    • Height (mm)24
    • Width (mm)117
    • Depth (mm)90
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inGermany
    • Weight Net (Kg)1.05
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLamp
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitleLamps
    • OmniClass Number23-35 45 15
    • OmniClass TitleLamps
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit