Publish your products
Ucrete UD200 - Polyurethane concrete resurfacing system
Ucrete UD200 - Polyurethane concrete resurfacing system
    Archived

    Ucrete UD200 - Polyurethane concrete resurfacing system

    Ucrete UD200 is a four component polyurethane concrete flooring system. This troweled, monolithic flooring system is installed from ¼"-1/2" (6-12mm). The thickness is determined by the type of/level of service and cleaning temperatures and the severity of traffic expected. Ucrete UD200 floors are extremely tough and have many physical properties that exceed those of typical concrete.

    Specification
    • FEATURES / RESULTS • Thermal stability / Resists steam or continuous hot-water • Fast curing / Minimized down time • Solvent free/ Low odor; VOC compliant • Can be applied to 7-10 day old concrete / Accelerates work schedules • Chemical resistant / Tolerates organic and inorganic acids, alkalis and salts • Unaffected by freeze/thaw cycles / Handles wide temperature fluctuations • Wide temperature in-service range / Exceeds that of typical epoxy overlays • Excellent impact abrasion and resistance / Handles heavy traffic • For the use in facilities operating HACCP / Can be used in food and beverage facilities 

      COLORS Ucrete UD200 base color: Red, Gray, Cream, Blue, Green, Charcoal 

      SUBSTRATE • Over new and existing concrete surfaces and toppings; when applying over other substrates, Contact Master Builders Solutions Technical Service. 

      WHERE TO USE • Meat, Poultry and Seafood Plants • Dairy Plants • Beverage and Bottling Facilities • Pharmaceutical Plants • Commercial Kitchens and Restaurants • Chemical Processing Plants • Freezers and Coolers 

      LOCATION • Interior or exterior applications • Some color instability in direct UV exposures.

    Technical specification
    • Unique ref.01_Ucrete_UD200
    • Product familyUcrete® - Master Builders Solutions
    • Product groupCementitious Urethane Resinous Flooring
    • TypeObject (single object)
    • Date of publishing2019-07-09
    • Edition number1
    Related
    • Material mainPolyurethane
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Coatings & Coverings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit