Publish your products
RECEPTION DESK ALPA straight
RECEPTION DESK ALPA straight
RECEPTION DESK ALPA straight
    MDD
    Archived

    RECEPTION DESK ALPA straight

    Luxurious and classic at the same time, Alpa draws guests’ attention and builds an atmosphere of trust. Shiny glass fronts and timeless colours delight with severity, which are additionally highlighted by the illumination of metal kick plates. Alpa combines aesthetics with functionality. Modular structure enables the counter to be of various sizes, with a straight or a corner solution. By using the low overhanging element, communication with disabled becomes more accessible. Consequently, Alpa fulfils requirements of various spaces: ranging from a small reception to a spacious lobby.
    Technical specification
    • Unique ref.alpa_straight
    • Product familyRECEPCION DESKS
    • Product groupAlpa
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)1100
    • Width (mm)1200
    • Depth (mm)946
    Related
    • Material mainMFC board
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)50.5
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeCo_20_15_58
    • Uniclass 2015 DescriptionOffice complexes
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit