Publish your products
RECEPTION DESK FORO
RECEPTION DESK FORO
RECEPTION DESK FORO
RECEPTION DESK FORO
    MDD
    Archived

    RECEPTION DESK FORO

    Inspired by Cubism the form is constructed by dovetailing rectangles that fulfill the task of aesthetics and functionality. The varied size of elements allows to serve guests in a sitting or standing position, which is also a convenience to people with disabilities. A higher front creates a comfortable place for storing documents. The Gloss surface contrasts with the matt finish of the body, the universal styling causes Foro to agree with various interiors: ranging from a beauty salon to a legal office.
    Technical specification
    • Unique ref.foro
    • Product familyRECEPCION DESKS
    • Product groupForo
    • TypeObject (single object)
    • Date of publishing2019-12-04
    • Edition number1
    • Height (mm)1100
    • Width (mm)2100
    • Depth (mm)800
    Related
    • Material mainMFC board
    • Material secondaryLaminate
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)171.3
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodeCo_20_15_58
    • Uniclass 2015 DescriptionOffice complexes
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit