Publish your products
Soho Office Phone Booth
Soho Office Phone Booth
Soho Office Phone Booth
Soho Office Phone Booth
Soho Office Phone Booth
Soho Office Phone Booth

    Soho Office Phone Booth

    The Soho Phone Booth delivers unmatched acoustic privacy, comfort, and style - making it the go-to choice for focused work in open-plan offices. 

    With over 1,000 RAL colours and premium materials sourced from Europe, the Soho can be tailored to reflect your brand while elevating your office aesthetic. Inside, every detail is designed for optimal performance: a posture-friendly table height, integrated power ports, wireless charging, neutral LED lighting, and ultra-quiet ventilation keep you comfortable, connected, and focused throughout the day. 

    From its premium acoustic glass to its sustainable, natural finishes, the Soho combines timeless design, durable craftsmanship, and unrivalled customisation, creating a workspace solution that enhances wellbeing. 

    Made in Europe · TÜV-SÜD Certified · Colour Customisation

    Specification
    • Size:
      Exterior H: 2250mm W: 1040mm D: 1020mm
      Interior H: 2040mm W: 926mm D: 938mm

      Soundproofing:
      Class B According to ISO 23351-1

      Lighting: Integrated neutral-tone LED system (4000k LED system)

      Power consumption: Standby mode: 3.4W, Standard use: 57W

    Technical specification
    • Unique ref.Soho-office-phone-booth
    • Product familyOffice Phone Booths
    • Product groupThe Soho Office Phone Booth
    • TypeObject (single object)
    • Date of publishing2025-09-12
    • Edition number1
    • Height (mm)2250
    • Width (mm)1040
    • Depth (mm)1020
    Related
    • Material mainMDF
    • Material secondaryLaminate
    • Designed inUnited Kingdom
    • Manufactured inBulgaria
    • Weight Net (Kg)250
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    Europe North America
    Åland Islands
    United States
    Albania
    Andorra
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City