We are using cookies to provide our services

By using our services you agree to our use of cookies

CAL Column Array Loudspeakers

Unique ref.: meyer-sound-cal
Brand: Meyer Sound
Product family: Loudspeakers
Product group: Column Array Loudspeaker
Date of publishing: 2019-04-25
Edition number: 1
Type: Object (single object)
Download (2)

Designed primarily for vocal reproduction in fixed installations, CAL loudspeakers produce a vertical beam of programmable width and then digitally steer the beam’s pattern up to 30 degrees up or down for best intelligibility.

Features & Benefits

  • Variable vertical spread from 5° to 30° 
  • 60° of vertical beam steering, ±30
  • Proprietary drivers optimized for high output and low distortion
  • Discrete amplifier channels and signal processing for each driver and tweeter
  • AVB-enabled Ethernet port for audio streaming and computer control
  • Compass control software provides control of CAL beam configurations
  • Low profile enclosure and custom colors blend into any environment
  • Weather protection and rain hood included for outdoor installations
  • First AVnu®-certified loudspeaker

Solutions

  • Airports
  • Convention centers
  • Stadiums
  • Places of worship
  • Shopping malls and retail spaces
  • Reverberant spaces requiring low-profile sound
    reinforcement for voice

 

The loudspeaker shall be a self-contained, steerable, column array system with discrete array modules, each comprised of two 4-inch cone drivers, six 20-mm tweeters, and multiple class D amplifier channels. Onboard processing shall include 5-band parametric EQ, delay, and gain.

Horizontal coverage shall be 120 degrees. Vertical spread shall be variable from 5 to 30 degrees in 5-degree increments. Vertical beam steering shall be from ±30 degrees in 1-degree increments.

Performance specifications for a typical production unit shall be as follows, measured at 1/3-octave resolution: operating frequency range, 100 Hz to 16 kHz; frequency response, 105 Hz to 15 kHz ±4 dB; phase response, 230 Hz to 16.9 Hz ±45 degrees.

Three Phoenix 6-pin male connectors shall be included for balanced analog audio input and loop output. Audio input shall be electronically balanced with a 10 kOhm impedance
and accept a nominal 0 dBV (1.0 V rms) signal. An additional Phoenix 6-pin male connector shall be included for AES/EBU digital input. An AVB-enabled Ethernet port shall
be included for input from digital audio streams.

Power requirements shall be nominal 100, 110, or 230 V AC line current at 50 to 60 Hz. UL and CE operating voltage range shall be 100 to 240 V AC. The AC power connector shall be powerCON 20.

The loudspeaker shall include two control ports: one Phoenix 6-pin male connector for selecting onboard presets and reporting loudspeaker faults; and one Phoenix 5-pin male connector for triggering emergency mute and input override.

The two Ethernet ports shall provide computer control of the loudspeaker via Meyer Sound’s Compass control software. The Compass control software shall also include RMS remote monitoring of loudspeaker performance parameters.

Loudspeaker components shall be mounted in an extruded aluminum enclosure available in white, black, and custom colors. Weather protection and a user panel cover shall be included for outdoor installations. Brackets shall be included for fixed mounting on walls and columns.

The loudspeakers shall be the Meyer Sound CAL 96, CAL 64, and CAL 32.

Keyword: Loudspeaker, Loudspeakers, Column Loudspeakers, Column Loudspeaker


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 27 24 23
CSI MasterFormat 2014 Title: Audio-Video Devices
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Audio

Name Value
Stereo Material Aluminum

All BIM objects are real products from real manufacturers confirmed and approved