We are using cookies to provide our services

By using our services you agree to our use of cookies

;

HMS-12 High Power Cinema Surround Loudspeaker

Unique ref.: meyer-sound-hms-12
Brand: Meyer Sound
Product family: Loudspeakers
Product group: Ultra Series
Width (inches): 16.8
Height (inches): 25.12
Depth (inches): 9.78
Date of publishing: 2019-04-25
Edition number: 1
Type: Object (single object)
Download (2)

The HMS-12’s transducers include one 12-inch low-frequency, long-excursion cone driver and one 3-inch diaphragm high-frequency compression driver on a symmetrical, constant-directivity 100-degree horn.

FEATURES AND BENEFITS

  • Exceptional fidelity and extended high-frequency performance
  • Constant-Q horn yields uniform response throughout coverage area
  • Extraordinarily flat amplitude and phase responses for tonal accuracy
  • Seamless integration with Acheron screen channel loudspeakers
  • External DC power affords the flexibility of lengthy cable runs without conduits
  • Mounts on walls or ceilings with optional wall-mount brackets (fixed or adjustable), hinge bracket, U-bracket, or half-yoke

APPLICATIONS

  • Cinemas and theaters
  • Screening rooms
  • Surround mixing for production and post production facilities
  • Immersive surround applications


The loudspeaker shall be a self-powered, full-range system with an onboard 2-channel amplifier and internal processing that shall include equalization, phase correction, signal division, and driver protection. Transducers shall include one 12-inch long-excursion cone driver and one 3-inch diaphragm compression driver. The crossover point shall be 840 Hz.

Performance specifications, measured at 1/3-octave resolution, for a typical production unit shall be: operating frequency range, 59 Hz to 18 kHz; phase response, 240 Hz to 18 kHz ±45 degrees; linear peak SPL, measured with pink noise, 126 dB at 1 meter, free field. Coverage shall be 100-degree horizontal by 100-degree vertical. The loudspeaker shall be equipped with a single Phoenix 5-pin male connector (two pins for DC power and three pins for balanced audio). Power requirements for the loudspeaker shall be a Meyer Sound MPS-488HP IntelligentDC power supply.

Components shall be mounted in a multi-ply hardwood enclosure with a black textured finish. The cabinet shall include rear attachment points for optional mounting. The grille shall be an acoustically transparent, detachable, black cloth-covered frame. Dimensions for the loudspeaker shall be 16.80 inches wide x 25.12 inches high x 9.78 inches deep (427 mm x 638 mm x 248 mm) without mounting bracket. Weight shall be 43 lbs (19.5 kg).

The loudspeaker shall be the Meyer Sound HMS-12

Keyword: Loudspeaker, Loudspeakers, Surround Loudspeaker, Surround Loudspeakers


Material main: Birch
Material secondary: Plywood
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 43

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 27 24 23
CSI MasterFormat 2014 Title: Audio-Video Devices
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 9.78 in
Height 25.12 in
Width 16.8 in

All BIM objects are real products from real manufacturers confirmed and approved