Publish your products
HMS-15 Cinema Surround Loudspeakers
HMS-15 Cinema Surround Loudspeakers
HMS-15 Cinema Surround Loudspeakers

    HMS-15 Cinema Surround Loudspeakers

    The HMS-15's transducers include a 15-inch low-frequency, long-excursion cone driver and a 3-inch diaphragm high-frequency compression driver on a constant-directivity 80-degree horizontal by 50-degree vertical horn. The HMS-15 requires two channels of DC power from an MPS-488HP or MPS-482HP external power supply. The HMS-15AC model is available for AC powered installations.

    The HMS-15AC is an AC-powered version of the HMS-15. Its Intelligent AC™ power supply provides automatic voltage selection, EMI filtering, soft current turn-on, and surge suppression. The HMS-15AC is optionally available with its own onboard RMS™ remote monitoring system module for comprehensive monitoring of loudspeaker parameters from a Mac or Windows-based computer.

    Features & Benefits

    • Exceptional fidelity and extended high frequency performance
    • Constant-directivity horn yields uniform response throughout coverage area
    • Seamless integration with Acheron screen channel loudspeakers and X-800C and X-400C cinema subwoofers
    • Extraordinarily flat amplitude and phase response for tonal accuracy
    • IntelligentDC power affords the flexibility of lengthy cable runs to the HMS-5, HMS-10, HMS-12, and HMS-15 without conduits   
    • Optional mounting options provide multiple configurations for attachment to walls, ceilings, or hanging clamps

    Solutions

    • Cinemas and theaters
    • Screening rooms
    • Surround mixing for production and postproduction facilities
    • High-end private theaters
    • Immersive surround applications
    Specification
    • HMS-15
      The loudspeaker shall be a self-powered, full-range system with an onboard 2-channel amplifier and internal processing that shall include equalization, phase correction, signal division, and driver protection. Transducers shall include one 15-inch long-excursion cone driver and one 3-inch diaphragm compression driver. The crossover point shall be 680 Hz.

      Performance specifications, measured at 1/3-octave resolution, for a typical production unit shall be: operating frequency range, 50 Hz to 18 kHz; phase response, 290 Hz – 18 kHz ±45 degrees; linear peak SPL, measured with pink noise, 128.5 dB at 1 meter, free field. Coverage shall be 80-degree horizontal by 50-degree vertical.

      The loudspeaker shall be equipped with dual Phoenix 5-pin male connectors (two pins for DC power and three pins for balanced audio). Power requirements for the loudspeaker shall be a Meyer Sound MPS‑488HP IntelligentDC power supply. 

      Components shall be mounted in a multi-ply hardwood enclosure with a black textured finish. The cabinet shall include rear and side attachment points for optional mounting. The grille shall be an acoustically transparent, detachable, black cloth-covered frame. Dimensions for the loudspeaker shall be 19.00 inches wide x 29.10 inches high x 12.50 inches deep (483 mm x 739 mm x 318 mm) without mounting bracket. Weight shall be 60 lbs (27.2 kg).

      The loudspeaker shall be the Meyer Sound HMS‑15. 

      HMS-15AC
      The loudspeaker shall be a self-powered, full-range system with an onboard 2-channel amplifier and internal processing that shall include equalization, phase correction, signal division, and driver protection. Transducers shall include one 15-inch long-excursion cone driver and one 3-inch diaphragm compression driver. The crossover point shall be 680 Hz.

      Performance specifications, measured at 1/3-octave resolution, for a typical production unit shall be: operating frequency range, 50 Hz to 18 kHz; phase response, 290 Hz – 18 kHz ±45 degrees; linear peak SPL, measured with pink noise, 128.5 dB at 1 meter, free field. Coverage shall be 80-degree horizontal by 50-degree vertical.

      Audio connectors shall be XLR 3-pin, female and male, accommodating balanced audio, or XLR 5-pin, accommodating both balanced audio and RMS. The internal power supply shall perform automatic voltage selection, EMI filtering, soft current turn-on, and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line current at 50–60 Hz. UL and CE operating voltage range shall be 100–240 V AC at 50–60 Hz. Maximum long-term continuous current draw shall be 1.3 A rms at 115 V AC, 0.7 rms at 230 V AC, and 1.5 A rms at 100 V AC. AC power connectors shall be powerCON 20 with loop output. The loudspeaker shall optionally include the RMS remote monitoring system module.

      Components shall be mounted in a multi-ply hardwood enclosure with a black textured finish. The cabinet shall include rear and side attachment points for optional mounting. The grille shall be an acoustically transparent, detachable, black cloth-covered frame. Dimensions for the loudspeaker shall be 19.00 inches wide x 29.10 inches high x 12.50 inches deep (483 mm x 739 mm x 318 mm) without mounting bracket. Weight shall be 64 lbs (29.0 kg).

      The loudspeaker shall be the Meyer Sound HMS‑15AC.

      Keyword: Cinema, Surround, Loudspeaker, Loudspeakers

    Technical specification
    • Unique ref.meyersound-hms-15
    • Product familyLoudspeakers
    • Product groupULTRA
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number2
    • Height (inches)29.1
    • Width (inches)19
    • Depth (inches)12.5
    Related
    • Material mainBirch
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)64
    Classification
    • BIMobject CategoryElectronics - Audio
    • IFC classificationObject
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code27 24 23
    • CSI MasterFormat 2014 TitleAudio-Video Devices
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit