Publish your products
ULTRA-X80 Versatile Point Source Loudspeaker

ULTRA-X80 Versatile Point Source Loudspeaker

Pound-for-Pound, Our Most Powerful Point Source Yet

Precision. Power. Purity.

Introducing the ULTRA-X80. Everything you love about the ULTRA‑X20 and ULTRA‑X40. Same powerful DNA. Same clarity. Same honest sound. Now built for a bigger stage.

A Self-Powered Powerhouse

It’s lightweight, compact, network capable, and MILAN-certified. Plus, it plays well with others. Every loudspeaker in the ULTRA family works together or separately to deliver sound with fidelity and precision.

Power and Clarity at Scale

From sports arenas and stadiums to houses of worship, theaters and live music venues, the versatile ULTRA-X80 delivers exceptional sonic experiences for all kinds of audiences, in all kinds of venues, for all kinds of sound.

Extraordinary Power-to-Size Performance

Leveraging our ultra-light Class D amplifier technology, it delivers a total linear peak output of 140 dB SPL in a cabinet weighing just 138 pounds (62.6 kg). The result is an easy-to-rig point source loudspeaker capable of providing the performance of multiple line array loudspeakers in a single box.

Revolutionizing the Loudspeaker Industry

The ULTRA-X80 is an evolution of the ULTRA family’s innovative concentric-driver design, which couples two 12-inch neodymium-magnet cone drivers to a rotatable 95° x 40° waveguide coupled to a 4-inch high-frequency compression driver. This configuration ensures smooth response across the speaker’s range and impressive directional control. And for maximum flexibility in coverage, an ULTRA-X82 variant offers a more tightly focused 50° x 40° dispersion pattern.

Specification

  • Keyword: Loudspeaker, Loudspeakers

Technical specification
  • Unique ref.meyersound-ultra-x80
  • Product familyLoudspeakers
  • Product groupPoint Source
  • TypeObject (single object)
  • Date of publishing2025-08-05
  • Edition number1
  • Height (inches)34.02
  • Width (inches)18.27
  • Depth (inches)25.35
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)138
Classification
  • BIMobject CategoryElectronics - Audio
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code27 24 23
  • CSI MasterFormat 2014 TitleAudio-Video Devices
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Israel
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Japan
Greenland
Eswatini
Pitcairn Islands
Greece
Jordan
Grenada
Ethiopia
Samoa
Guernsey
Kazakhstan
Guadeloupe
Gabon
Solomon Islands
Hungary
Kuwait
Guatemala
Ghana
Timor-Leste
Iceland
Kyrgyzstan
Haiti
Guinea
Tokelau
Ireland
Laos
Honduras
Guinea-Bissau
Tonga
Isle of Man
Lebanon
Jamaica
Kenya
Tuvalu
Italy
Macau
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Malaysia
Mexico
Liberia
Vanuatu
Latvia
Maldives
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Mongolia
Nicaragua
Madagascar
Lithuania
Myanmar (Burma)
Panama
Malawi
Luxembourg
Nepal
Puerto Rico
Mali
Malta
North Korea
Saint Kitts and Nevis
Mauritania
Moldova
Oman
Saint Lucia
Mauritius
Monaco
Pakistan
Saint Pierre and Miquelon
Mayotte
Montenegro
Palestine
Saint Vincent and the Grenadines
Morocco
Netherlands
Philippines
Saint-Barthélemy
Mozambique
North Macedonia
Qatar
Sint Maarten
Namibia
Norway
Saudi Arabia
The Bahamas
Niger
Poland
Singapore
Trinidad and Tobago
Nigeria
Portugal
South Korea
Turks and Caicos Islands
Republic of the Congo
Romania
Sri Lanka
U.S. Virgin Islands
Reunion
Russia
Syria
United States
Rwanda
San Marino
Taiwan
Saint Helena
Serbia
Tajikistan
São Tomé and Príncipe
Slovakia
Thailand
Senegal
Slovenia
Türkiye
Seychelles
Spain
Turkmenistan
Sierra Leone
Svalbard and Jan Mayen
United Arab Emirates
Somalia
Sweden
Uzbekistan
South Africa
Switzerland
Vietnam
South Sudan
Ukraine
Yemen
Sudan
United Kingdom
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit