We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

UPQ-D1 Wide Coverage Loudspeaker

Unique ref.: meyersound-upq-d1
Brand: Meyer Sound
Product family: Loudspeakers
Product group: Ultra Series
Width (inches): 19
Height (inches): 28.15
Depth (inches): 18.18
Date of publishing: 2019-08-20
Edition number: 1
Type: Object (single object)
Download (9)

The UPQ-D1’s wide, symmetrical 80° horizontal x 50° vertical pattern provides uniform coverage over a broad listening area.

Features & Benefits

  • Narrow pattern affords precise coverage and arrayability
  • Extraordinarily flat amplitude and phase response for tonal accuracy and precise imaging
  • Integral pole mount and quick and easy QuickFly mounting options
  • Constant-Q horn affords uniform response throughout coverage area
  • Exceptional size to power ratio
  • Consistent and predictable performance ensures accurate system design

Applications

  • Theatrical sound reinforcement
  • Houses of worship
  • Portable and installed AV systems
  • Centerfill and sidefill
  • Nightclubs

The loudspeaker shall be a self‑powered, full‑range system; the transducers shall be a 15 in diameter cone driver and a 4 in diaphragm compression driver on an 80° horizontal x 50° vertical horn. The loudspeaker system shall incorporate internal processing electronics and a two‑channel amplifier, one channel for each driver. Processing functions shall include equalization, phase correction, signal division, and protection for the high‑ and low‑frequency sections.

Each amplifier channel shall be class D. Peak power shall be 2250 W. Distortion (THD, IM, TIM) shall not exceed 0.02%.

Performance specifications for a typical production unit shall be as follows: operating frequency range shall be 55 Hz–18 kHz (free‑field, measured with 1/3‑octave resolution at 4 m); phase response shall be from 80 Hz–18 kHz ±45°; linear peak SPL shall be 135.5 dB measured with M‑noise, free‑ field at 4 m referred to 1 m; coverage shall be 80° horizontal x 50° vertical horn at the ‑6 dB points and 100° horizontal x 60° vertical horn at the ‑10 dB points.

The audio input shall be electronically balanced with a 10 kΩ impedance and accept a nominal 0 dBV (1 V rms) signal. Connector shall be XLR 3‑pin female input with male loop output.

The internal power supply shall perform automatic voltage selection, EMI

filtering, soft current turn‑on and surge suppression. Power requirements shall be nominal 100, 110, or 230 V AC line at 50 or 60 Hz. UL and CE operating voltage range shall be 100–240 V AC. Maximum peak current draw during burst shall be 3.7 A rms (115 V AC), 1.9 A rms (230 V AC), and

4.3 A rms (100 V AC). Current inrush during soft turn‑on shall not exceed 20 A. AC power connectors shall be a PowerCON with looping capabilities.

The loudspeaker system shall provide facilities for installing Meyer Sound’s optional RMS remote monitoring system.

All components shall be mounted in an acoustically vented trapezoidal enclosure constructed of premium multi‑ply birch with a slightly textured black finish. The enclosure shall include an integral 1.5 in (38 mm) diameter pole mount receptacle and versatile rigging end plates made of high‑strength, 6061‑T6 aluminum with threaded M10 metric holes for basic eyebolt rigging and shall also accommodate Meyer Sound proprietary rigging hardware. The front protective grille shall be powder‑coated, hex‑ stamped steel with black mesh screen. Dimensions shall be W: 19.00 in (483 mm) x H: 28.15 in (715 mm) x D: 18.18 in (462 mm). Weight shall be 95 lb (43 kg).

The loudspeaker shall be the Meyer Sound UPQ‑D1.

Keyword: Loudspeaker, Loudspeakers


Material main: Birch
Material secondary: Plywood
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 95

BIMobject Category: Electronics - Audio
Uniclass 1.4 Code: L76116
Uniclass 1.4 Description: Loudspeakers
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
NBS Reference Code: 75-06-49
NBS Reference Description: Loudspeakers
CSI MasterFormat 2014 Code: 27 24 23
CSI MasterFormat 2014 Title: Audio-Video Devices
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 18.18 in
Height 28.27 in
Installation Locations Theatrical Sound Reinforcement ; Houses of Worship ; Portable and Installed Audio-Visual Systems ; Frontfill and Sidefill ; Nightclubs
System Type Loudspeaker
Width 19 in

Meyer Sound

Properties

Name Value
Weight 108 lb
Output Power 1275 W (1 x 1000 W, 1 x 275 W)
Maximum Peak SPL 136 dB
Total Output 2550 W Peak
Operating Frequency Range 55 Hz to 18 kHz
Crossover 770 Hz
Coverage 80 deg Horizontal x 50 deg Vertical (-6 dB); 100 deg Horizontal x 60 deg Vertical (-10 dB)
Rigging Aluminum End Plates on Top and Bottom with Metric M10 Threaded Points; Integral 1-1/2" (38 Mm) Pole Mount Receptacle on Bottom
Finish Black Textured
Enclosure Material Multi-Ply Hardwood
Protective Grille Powder-Coated, Hex-Stamped Steel with Black Mesh Screen

All BIM objects are real products from real manufacturers confirmed and approved