Publish your products
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
Midmark® Dental Delivery System - DS-1100-001
    Midmark

    Midmark® Dental Delivery System - DS-1100-001

    Engineered for reliable positioning, enhanced waterline safety and seamless integration, the Midmark Dental Delivery System helps deliver safe, exceptional care with ergonomic precision and control.

    Support Ergonomics

    • Configuration options help keep instruments within reach to support healthy posture and movement.

    Enhance Safety

    • Waterlines with minimized internal surface area help inhibit biofilm formation and spread.
    • Manifold assembly keeps fresh water circulating to help prevent stagnation and biofilm buildup.
    • Biofilm prevention and treatment options help enhance infection prevention—determined to be effective by testing in accordance with ISO 16954

    Streamline Workflow

    • Water and air quick-connect ports help simplify everyday adjustments, routine flushing and maintenance.
    • Easy-to-access water controls support independent handpiece management and precision.

    Optimize Performance

    • Midmark Smart View™ Connectivity – Enables software updates and refinements designed to help prevent issues, minimize downtime and keep your equipment performing at its best.
    Specification
    • Mounting Configurations:

      Left/Right Chair-Mounted – Doctor-Only Unit

      Chair-Mounted – Assistant-Only Unit

      12 O’Clock Cabinet-Mounted – Doctor + Assistant Unit

      12 O’Clock Cabinet-Mounted – Assistant-Only Unit

      12 O’Clock Column-Mounted – Doctor + Assistant Unit

      Handpiece Capacity:

      Supports 4 or 6 handpiece positions (configuration dependent)

      Independent coolant water control for each handpiece

      Water System:

      Self-contained water bottle: 2 L

      Facility water connection: Available

      Recommended water pressure: 40–50 psi

      Max. water flow rate: 1.25 GPM

      Water hardness limit: 10 ppm TDS

      Designed to support cartridge-based dental waterline treatment systems

      Air System:

      Facility air supply requirement: 80–100 psi

      Drive air flow: 60 Nl/min @ 45 psi

      Coolant air flow: 1.5 Nl/min @ 35 psi

      Individual drive air adjustment for each handpiece

      Controls + Integration:

      Touchpad controls for chair positioning (when connected)

      Supports cure-safe lighting mode with Midmark Dental LED Light

      Manual air and water shutoff valves at point of input

      Classification + Compliance:

      Class I medical electrical equipment

      Type B applied part

      Continuous operation

      Complies with applicable IEC, ISO and ANSI/AAMI standards

      Optional Accessories:

      Delivery system instrument tray (9" x 13")

      Integrated power scaler (configuration dependent)

      Assistant’s evacuation system (HVE and saliva ejector)

      Specifications and available configurations may vary based on selected delivery system, chair, cabinet and operatory layout.

    Technical specification
    • Unique ref.dental-delivery-system-ds-1100-001
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Procedures Tables & Chairs
    • TypeObject (single object)
    • Date of publishing2026-03-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Other Medical
    • Uniclass 2015 CodeAc_25_30_22
    • Uniclass 2015 DescriptionDental laboratory activities
    • CSI MasterFormat 2014 Code11 74 00
    • CSI MasterFormat 2014 TitleDental Equipment
    • OmniClass Number23-25 17 00
    • OmniClass TitleDental Products

    Region availability

    North America
    United States