We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Midmark 425 Air Lift Physician Stool - Hand Operated

Unique ref.: midmark-425-airlift
Brand: Midmark
Product family: Health Care Equipment and Furnishings
Product group: Seating
Date of publishing: 2012-04-10
Edition number: 1
Type: Object (single object)
Download (6)
The ergonomic design of the 425 stool features a contoured seat that molds to your body shape, making it the most comfortable stool you will ever sit on! A simple lift of the hand ring pneumatically adjusts the seat height, allowing you to find your most comfortable working height effortlessly and efficiently. Plastic covers hide the steel substructures and five-leg caster base to provide a warm aesthetic appearance. The 425 redefines the expectations of healthcare professionals.
  • Contoured seat molds to body shape
  • Hand operated
  • Steel five-leg caster base


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Medical - All
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Medical - All

Name Value
Depth 23 in
Width 23 in

Midmark

Properties

Name Value
Seat Height Adjustment 17-1/2" to 24"
Weight Capacity 225 lb

All BIM objects are real products from real manufacturers confirmed and approved