Publish your products
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
Midmark 630 HUMANFORM® Procedures Chair
    Midmark

    Midmark 630 HUMANFORM® Procedures Chair

    Save time and your back with the Midmark 630—the benchmark in patient and provider-centered performance.

    The Midmark 630 is designed to complement the human body with more natural movement and enhanced positioning capabilities.

    Comfort

    Motion Profiling® for more humanlike movement

    Intelligence

    Active Sensing Technology® pauses chair movement when potentially harmful impact is detected

    Barrier-Free Design

    Best-in-class, 18-inch low seat height and 650-pound weight capacity

    Specification
    • Standard features - Paper roll holder, Stirrups, Wired hand and foot controls

      Electrical outlets - Duplex, hospital grade, electrical outlets on each side (not available on rotational or 230 V models)

      Optional upholstery widths - 28" & 32"

      Optional wireless controls - Hand and foot

      Optional rotation - Allows chair to rotate 350˚ and adds 3.5" to the minimum and maximum seat height specifications

      Optional programmability - Four customizable positions

      Patient weight capacity - 650 lb (295 kg)

      Height - 18" (45.7 cm) minimum - 40" (106.6 cm) maximum

      Patient support surface length - 72" - 76" (182.9 cm - 193 cm) flat position

      Electrical (for standard models w/ receptacle) - 115/230 VAC, 12/6 A, 50/60 Hz

      Electrical (for rotation models) - 115/230 VAC, 9/4.5, 50/60 Hz

      Electrical outlet rating - 115 VAC, 3 A

      Standards - UL 60601-1CAN/CSA 22.2 60601.1-M90IEC 60601-1EN 60601-1-2 (EMC)

    Technical specification
    • Unique ref.midmark-630-barrier-free
    • Product familyHealth Care Equipment and Furnishings
    • Product groupPower Procedures Tables & Chairs
    • TypeObject (single object)
    • Date of publishing1912-04-10
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Other Medical

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit