Publish your products
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
Midmark® 800 Digital Vital Signs Devices
    Midmark

    Midmark® 800 Digital Vital Signs Devices

    The Midmark Digital Vital Signs Device is an affordable, touch screen, Windows® based device that provides automated blood pressure, temperature, SpO2 and pulse rate readings with a touch of the screen. The Midmark Digital Vital Signs Device is designed to work as a standalone device, connect to Midmark IQmanager® through a computer or seamlessly connect to EMR systems.

    Connectivity

    Seamlessly integrates with a variety of today’s top EMR systems to allow you to access patient information and transfer data to the patient chart, minimizing manual entry of patient information and risk of errors.

    Efficiency

    Increase efficiency with an all-in-one vital signs device (with options to add SpO2 and digital scales).

    Simplicity

    Intuitive and easy-to-read color LCD display simplifies usability and reduces learning curves.

    Lightweight and portable with flexible mounting options to meet the needs of any clinical environment.

    Specification
    • WEIGHT

      3.9 lb (1.77 kg) 

      DIMENSIONS

      9.3” L x 6.9” W x 3.0” H (24 x 18 x 7.6 cm) 

      POWER (AC ADAPTER)

      100 VAC to 240 VAC, 50/60 Hz, 2A max

      BATTERY

      Rechargeable 7.4 V lithium ion Approximately 6 hours to fully charge Up to approximately 8 hours of typical operating time

      NIBP METHOD

      Oscillometric

      DERIVED PARAMETERS:

      Systolic, Diastolic and Mean Arterial Pressure

      MAX CUFF PRESSURE

      280 ± 5 mmHg

      TEMPERATURE TYPE

      Exergen® TemporalScanner®, infrared thermometer

      DISPLAY RANGE

      15.5 °C to 43.3 °C (60.0 °F to 110.0 °F)

      MEASUREMENT TIME

      ~0.04 second 

      CLINICAL ACCURACY

      ±0.1 °C or ±0.2 °F Per ASTM E1112

      METHOD ABSORPTION

      Absorption – Spectrophotometric (dual wavelength) (Functional oxygen saturation of arterial hemoglobin)

      RESOLUTION

      SpO2 : 1% 

      PR RESOLUTION

      1 BPM

      REPORT INTERVAL

      1 second

    Technical specification
    • Unique ref.midmark-800-digital-vital-signs-device
    • Product familyHealth Care Equipment and Furnishings
    • Product groupDigital Diagnostics
    • TypeObject (single object)
    • Date of publishing2026-09-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Other Medical
    • Uniclass 2015 CodePr_40_70_51
    • Uniclass 2015 DescriptionMedical and laboratory equipment
    • CSI MasterFormat 2014 Code11 70 00
    • CSI MasterFormat 2014 TitleHealthcare Equipment
    • OmniClass Number23-25 00 00
    • OmniClass TitleMedical and Laboratory Equipment

    Region availability

    North America
    United States