We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Artizan® Expressions Side Station - SS6310

Unique ref.: midmark-artizan-ss6310
Brand: Midmark
Product family: Dental Equipment
Product group: Artizan® Expressions
Width (inches): 63
Height (inches): 33
Depth (inches): 19
Date of publishing: 2019-08-01
Edition number: 1
Type: Object (single object)
Download (2)

Artizan Expressions Side Stations improve workflow and minimize the need for staff to leave the operatory during a procedure. Angled storage and sink modules provide added functionality while creating a clean, contemporary look. Add upper storage cabinets and glove/towel/cup dispensers to complete your operatory suite.

Standard Features

  • Available in nine standard models
  • Standard sink package includes touch/proximity faucet, undermount stainless-steel sink and waste chute
  • Seamless, stainless-steel bases
  • ¾"-panel wood-dowel construction
  • Thermally fused melamine panels with 3-mm edgebanding
  • Brushed-nickel handles
  • Concealed soft-close steel hinges
  • Full-extension soft-close drawer systems

Side station with angled sink base, drawer module and angled storage

Length 63", depth 19", height 33" (not including backsplash)

SS6310-L Side Station - Sink LEFT
SS6310-R Side Station - Sink RIGHT 


Material main: Wood
Material secondary: Stainless steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Other
IFC classification: Furniture
UNSPSC name: Cabinets
UNSPSC code: 30161801
Uniclass 1.4 Code: L72141
Uniclass 1.4 Description: Cabinets
CSI MasterFormat 2014 Code: 12 35 70.74
CSI MasterFormat 2014 Title: Dental Casework
OmniClass Number: 23-25 17 13
OmniClass Title: Dental Equipment
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved