Publish your products
LED Console Mount Operating Light for Elevance Chair/Procenter Console Unit
Midmark

LED Console Mount Operating Light for Elevance Chair/Procenter Console Unit

Where many lights are an afterthought of old technology, the Midmark Dental LED Operatory Light, with its advanced lighting design, pushes LED lighting quality to the edge.

  • Delivers the true, reduced shadow white light you need to properly identify shades, see details and diagnose tissue
  • Energy Efficiency: 22 watts power consumption, 50% less than the leading dental LED light
  • True composite safe setting: Midmark uses filters to remove the 470nm blue light known to cure composites. Other companies mix colors or add coatings but don’t truly filter out the light frequency responsible for composite curing.
  • Bright White Light: 27,000, 21,000 and 15,000 Lux
  • Soft Edge: Midmark’s LED maintains a soft or feathered edge to reduce the eye strain associated with sharp differences in contrast.
  • Quiet operation: Efficient design eliminates the need for noisy cooling fans.
  • The ergonomic 3 axis design offers complete control, with pull, tilt and twist options, as well as easy access to the touchpad.
  • Touchpad control offers three intensity adjustments as well as a composite safe setting to prevent premature curing
  • _x005F_x005F_x000D_
  • Automatic motion controlled on/off function can be set on the touchpad with the simple touch of a button
  • Easily retrofit most Midmark packages
Technical specification
  • Unique ref.midmark-led
  • Product familyHealth Care Equipment and Furnishings
  • Product groupLighting
  • TypeObject (single object)
  • Date of publishing2015-08-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit