Publish your products
PowerAir® Oil-less Air Compressors
PowerAir® Oil-less Air Compressors
PowerAir® Oil-less Air Compressors
PowerAir® Oil-less Air Compressors
    Midmark

    PowerAir® Oil-less Air Compressors

    PowerAir oil-less compressors meet the highest standards demanded by today’s dental professionals. Our compressors provide one of the highest cubic feet-per-minute (CFM) rates of compression on the market, while filtering out up to 99.9997% of compressed-air contaminants. With quiet operation and 5-year product warranty, you can be confident of reliable operation for years to come.

    Features

    • Industry-leading performance
    • 0.01-micron coalescent filter designed to provide the ultimate in clean air, generating the capacity to capture up to 99.9997% of compressed air contaminants
    • Quiet operation
    • 5-year/3,500-hour product warranty
    Specification
    • P21

      User capacity: 1-3

      CFM @ 80 psi: 5.2

      No. of heads: 2

      Total horsepower: 1.5

      Voltage: 115

      Line frequency: 60 Hz

      Total amps: 16

      Circuit breaker (amps): 20

      dBA: 65

      dBA with sound cover: 60

      Tank capacity: 10 gal

      Size (H x W x D): 27" x 26" x 24"

      Size with sound cover: 32" x 26" x 26"

      Temperature range (°F): 40-104

      Shipping weight (lb): 285

      P22

      User capacity: 1-3

      CFM @ 80 psi: 5.2

      No. of heads: 2

      Total horsepower: 1.5

      Voltage: 208-230

      Line frequency: 60 Hz

      Total amps: 7

      Circuit breaker (amps): 20

      dBA: 65

      dBA with sound cover: 60

      Tank capacity: 10 gal

      Size (H x W x D): 27" x 26" x 24"

      Size with sound cover: 32" x 26" x 26"

      Temperature range (°F): 40-104

      Shipping weight (lb): 285

      P32

      User capacity: 3-5

      CFM @ 80 psi: 7.8

      No. of heads: 3

      Total horsepower: 2.25

      Voltage: 208-230

      Line frequency: 60 Hz

      Total amps: 11

      Circuit breaker (amps): 20

      dBA: 67

      dBA with sound cover: 62

      Tank capacity: 20 gal

      Size (H x W x D): 29" x 33" x 26"

      Size with sound cover: 33" x 33" x 28"

      Temperature range (°F): 40-104

      Shipping weight (lb): 360

      P52

      User capacity: 5-7

      CFM @ 80 psi: 10.6

      No. of heads: 2

      Total horsepower: 3.2

      Voltage: 208-230

      Line frequency: 60 Hz

      Total amps: 20

      Circuit breaker (amps): 30

      dBA: 70

      dBA with sound cover: 65

      Tank capacity: 20 gal

      Size (H x W x D): 31" x 33" x 26"

      Size with sound cover: 33" x 33" x 28"

      Temperature range (°F): 40-104

      Shipping weight (lb): 410

      P72

      User capacity: 7-10

      CFM @ 80 psi: 15.9

      No. of heads: 3

      Total horsepower: 4.8

      Voltage: 208-230

      Line frequency: 60 Hz

      Total amps: 29

      Circuit breaker (amps): 40

      dBA: 73

      dBA with sound cover: 68

      Tank capacity: 32 gal

      Size (H x W x D): 33" x 40" x 27"

      Size with sound cover: 39" x 40" x 30"

      Temperature range (°F): 40-104

      Shipping weight (lb): 500

    Technical specification
    • Unique ref.midmark-powerair-compressors
    • Product familyDental Equipment
    • Product groupPowerAir® Compressors
    • TypeObject (single object)
    • Date of publishing2020-11-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Other Medical
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit