Publish your products
PowerVac® G Dry Vacuum
PowerVac® G Dry Vacuum
PowerVac® G Dry Vacuum
    Midmark

    PowerVac® G Dry Vacuum

    The Midmark PowerVac G provides on-demand energy management that creates
    a new standard for dental vacuums. Many vacuums operate at full force regardless
    of demand. The PowerVac G automatically increases the pump speed to match
    demand, giving you exactly the vacuum you need—no more and no less—and
    reducing energy consumption by as much as 83%.

    Specification
    • Model: G3No. users: 3 – 5No. vacuums: 1Total HP: 3Vacuum ("Hg): up to 18Voltage: 208-230/60 HzTotal amps: 20Overall dimensions H x W x D: 59" x 22" x 22"Base dimensions H x W x D:25" x 22" x 20"Tank dimensions H x W x D:34" x 22" x 22"Shipping weight:Base – 431 lbTank – 90 lb

      Model: G5No. users: 5 – 7No. vacuums: 1Total HP: 3Vacuum ("Hg): up to 18Voltage: 208-230/60 HzTotal amps: 20Overall dimensions H x W x D: 59" x 22" x 22"Base dimensions H x W x D:25" x 22" x 20"Tank dimensions H x W x D:34" x 22" x 22"Shipping weight:Base – 431 lbTank – 90 lb

      Model: G6No. users: 6 – 10No. vacuums: 2Total HP: 6Vacuum ("Hg): up to 18Voltage: 208-230/60 HzTotal amps: 20 x 2Overall dimensions H x W x D: 59" x 56" x 22"Base dimensions H x W x D:25" x 22" x 20"Tank dimensions H x W x D:34" x 22" x 22"Shipping weight:Base – 431 lb x 2Tank – 90 lb x 2

      Model: G7No. users: 7 – 10No. vacuums: 1Total HP: 3Vacuum ("Hg): up to 18Voltage: 208-230/60 HzTotal amps: 20Overall dimensions H x W x D: 59" x 22" x 22"Base dimensions H x W x D:25" x 22" x 20"Tank dimensions H x W x D:34" x 22" x 22"Shipping weight:Base – 431 lbTank – 90 lb

      Model: G10No. users: 10 – 14No. vacuums: 2Total HP: 6Vacuum ("Hg): up to 18Voltage: 208-230/60 HzTotal amps: 20 x 2Overall dimensions H x W x D: 59" x 56" x 22"Base dimensions H x W x D:25" x 22" x 20"Tank dimensions H x W x D:34" x 22" x 22"Shipping weight:Base – 431 lb x 2Tank – 90 lb x 2

      Model: G14No. users: 14 – 20No. vacuums: 2Total HP: 6Vacuum ("Hg): up to 18Voltage: 208-230/60 HzTotal amps: 20 x 2Overall dimensions H x W x D: 59" x 56" x 22"Base dimensions H x W x D:25" x 22" x 20"Tank dimensions H x W x D:34" x 22" x 22"Shipping weight:Base – 431 lb x 2Tank – 90 lb x 2

    Technical specification
    • Unique ref.midmark-powervac-g
    • Product familyDental Equipment
    • Product groupPowerVac® G Dry Vacuum
    • TypeObject (single object)
    • Date of publishing2020-11-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Other Medical
    • OmniClass Number23-25 17 13
    • OmniClass TitleDental Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit