Publish your products
Procenter Instrument Side and Wall Delivery System
Midmark

Procenter Instrument Side and Wall Delivery System

Work with precision using integrated controls and adjustments that give you simple, yet refined, access. Available in chair-, cabinet- and wall-mounted systems, the Procenter is a flexible instrument delivery system combining thoughtful design, attention to detail, and quality construction.

Exclusive Pop-up Lid

Gain line-of-sight access to air and water controls. Fine needle-valve adjustments allow for greater precision of drive air and water.

Patented Kink Valve® Air and Water Controls

Enjoy an unprecedented level of reliability and control, backed with a 10-year limited warranty.

Integrated Accessories

Keep your tools within reach by integrating your scaler, curing light, intraoral camera, and up to two electric motors into your delivery system.

Specification
    1. Three automatic Kink Valve handpieces
    2. Straight 4-hole handpiece tubing
    3. Syringe with autoclavable tip
    4. Individual water-volume needle-valve adjustment
    5. Individual air-pressure needle-valve adjustment
    6. Handpiece exhaust oil collector
    7. Handpiece flush system
    8. Self-contained water system
    9. City water/bottle water selector
    10. Counterbalanced flex arm with one-way positive air lock
    11. Dual air lock release integrated into the handles
    12. Instrument tray (9" x 13") and autoclavable instrument pad
    13. Programmable touchpad chair control (standard on certain models of the Procenter Instrument Delivery System only)


Technical specification
  • Unique ref.midmark-procenter-instrument-delivery
  • Product familyDental Equipment
  • Product groupProcenter Delivery System
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_51_22
  • Uniclass 2015 DescriptionDental chairs
  • CSI MasterFormat 2014 Code11 74 00
  • CSI MasterFormat 2014 TitleDental Equipment
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit