Publish your products
UltraTrim® Dental Chair, console mount, and Asepsis 21 Delivery Unit
Midmark

UltraTrim® Dental Chair, console mount, and Asepsis 21 Delivery Unit

4.8 out of 5 stars4.8(39 reviews)

The Midmark UltraComfort and UltraTrim Dental Chairs are the ultimate in patient comfort. With its fully contoured back and unique lumbar support design, the chair will keep patients supported and comfortable through even the lengthiest of procedures.

  • Patented chair-back design features a cast-aluminum back with integrated armrests.
  • Integrated armrests cradle the key patient support areas of the elbows and inner shoulders, delivering a comfortable, secure patient experience.
  • Armrests are automatically positioned for unencumbered patient entry and exit.
  • Multiple chair controls are standard, featuring four programmable presets for nearly effortless placement of chair and patient in your preferred position.
  • Available in your choice of seamless, plush Ultraleather® and a limited-seams version of Ultraleather upholstery.

The Asepsis 21® Delivery Unit delivers quality and reliability in a sleek, compact, value-priced package. The heart of this delivery unit is the patented Midmark Kink Valve, delivering performance and reliability and backed by a limited10-year warranty.

  • Surfaces are smooth and easy to clean.
  • Three automatic Kink Valve handpiece positions are standard.
  • Individual water-volume adjustment and individual air-pressure adjustment
  • Self-contained water system with city water/bottle selector switch
  • Stylish, contoured junction box
  • Programmable touchpad chair control




Technical specification
  • Unique ref.midmark-ultratrim-console
  • Product familyDental Equipment
  • Product groupUltraTrim Chairs
  • TypeObject (single object)
  • Date of publishing2020-12-11
  • Edition number1
Related
  • Material mainUpholstery
  • Material secondarySheet metal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurniture
  • CSI MasterFormat 2014 Code11 74 00
  • CSI MasterFormat 2014 TitleDental Equipment
  • OmniClass Number23-25 17 13
  • OmniClass TitleDental Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

North America
United States