Publish your products
Ritter 228 Barrier-Free® Examination Chair
Ritter 228 Barrier-Free® Examination Chair
Ritter 228 Barrier-Free® Examination Chair
Ritter 228 Barrier-Free® Examination Chair
Ritter 228 Barrier-Free® Examination Chair
Ritter 228 Barrier-Free® Examination Chair
    Midmark

    Ritter 228 Barrier-Free® Examination Chair

    The number of elderly and patients of size in the US is increasing and assisting patients with mobility limitations onto exam chairs is a common task. Does your current equipment meet shifting accessibility standards? The Ritter 228 Barrier-Free Exam Chair offers compliance with the 2024 USAB accessibility standards without compromising patient comfort or provider ergonomics.

    Specification
    • Compliance

      • The 228 features a low seat height of 17" (while maintaining a 37" maximum seat height).
      • The 28-inch-wide compliant transfer surface provides ample space for safe patient transfer.
      • Base clearance allows for minimal interference during care and cleaning.
      • Available accessories like Articulating Knee Crutches, Patient Support Rails and Patient Support Rails+ ensure compliance.

      Without Compromise

      • Built on the trusted foundation of Midmark quality, the Ritter Barrier-Free 228 Examination Chair is designed for dependable performance in today’s demanding clinical environments.
      • Using lifecycle testing informed by real-world usage patterns, the 228 demonstrated reliable performance under conditions more aggressive than observed field use.

      Automated Vital Signs

      • Using a Ritter Barrier-Free exam chair with an automated vital signs device like the Midmark® Digital Vital Signs Device brings automation to the point of care, saving you time and reducing the risk of transcription errors.
    Technical specification
    • Unique ref.Ritter-228-Barrier-Free-Examination-Chair
    • Product familyMedical
    • Product groupExam Chairs
    • TypeObject (single object)
    • Date of publishing2026-08-13
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryMedical - Other Medical
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_51
    • Uniclass 2015 DescriptionMedical chairs and couches
    • OmniClass Number23-25 00 00
    • OmniClass TitleMedical and Laboratory Equipment
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit