Publish your products
Balcony with Vinstra glass railing
Midthaug

Balcony with Vinstra glass railing

3.4 out of 5 stars3.4(5 reviews)
Balconies with unique features for both the developer and residents: High-quality, cost-effective delivery process, longevity and minimal maintenance. Our balconies are scalable within depths from 1- to 3 meters and lengths up to 5.8 meters. Two rectangular balconies can be connected into an L-shape. The balconies can be combined with all railing models in Midthaug modular system. In this case the model Vinstra: Glass panels mounted in stainless steel holders to the inside of railings studs made of steel.
Technical specification
  • Unique ref.BM_Balc_Vinstra
  • Product familyBalcony systems
  • Product groupBalkong + Vinstra
  • TypeObject (single object)
  • Date of publishing2015-10-15
  • Edition number2
  • Height (mm)1250
  • Width (mm)4800
  • Depth (mm)3000
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryConstruction - Balconies

Region availability

Europe
Norway
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit