Publish your products
BEACON Stainless Steel Cable Railing System
BEACON Stainless Steel Cable Railing System
BEACON Stainless Steel Cable Railing System

    BEACON Stainless Steel Cable Railing System

    4.8 out of 5 stars4.8(29 reviews)

    Our BEACON™ Stainless Steel Railing System has a modern design with clean lines. This sleek system consists of single flat bar posts that are available in a range of striking metallic colors to accent your interior layout.

    VIVA’s stainless steel cable infill is a low maintenance, high visibility infill that is popularly used on exterior applications. Our cable comes in 1x19 type weave, 3/16" diameter in SS316 alloy.

    Available in a 2-Tone Finish of:

    Type A: Powder Coat/ECM Post with SS Fittings.
    Type B: Powder Coat/ECM Fittings with SS Posts.

    Specification

    • POST SYSTEM SPECIFICATIONS:

      Material
      :
      Stainless Steel or Steel

      Finish:
      #6 Satin, #8 Mirror, ECM or Powder Coat

      Size:
      2" Flat bar @ 5'-0" max. O.C. for glass infill,
      2"x 2" End post, 2" flat bar intermediate post @ 4'-0" max. for cable infill. Fascia, Top or Core mount.

      Mounting Options
      Fascia, Top or Core mount

      INFILL MATERIAL:  Glass, Perforated Metal, Wire Mesh, Cable or CableNet

      A.  Glass Finish:
      Clear, Tinted or Frit

        Size/Spacing for Glass Finish:

        Min. 3/8" laminated glass with PVB or SGP interlayer ¹
        Glass standard thickness: 3/8", 1/2", 5/8", 3/4"
        Interlayer standard thickness, SGP: 0.035" , 0.06" or PVB: 0.035"

        B.  Perf, Wire, Picket, Cable and CableNet Finish:  #6 Satin

          Size/Spacing for Perf, Wire, Picket, Multiline and CableNet:

          • · Perforated Metal:  1” wide frame
          • · Cable:  Ø3/16" cable
          • · Wire Mesh:  1” wide frame
          • · CableNet:  1" Wide frame, Ø1/16" (1.5mm) cable mesh
          • · Laser Cut - 1/4" thick aluminum panel

          TOP RAIL/HANDRAIL MATERIAL:

          A.  Stainless Steel U-Cap
          Finish:  #6 Satin, Powder Coat
          Size/Spacing for SS Tube: 1" Height U-Cap for Glass Top Rail

          B. Stainless Steel U-Cap with LED 3
          Finish:  #6 Satin
          Size/Spacing for SS Tube with LED:  1" Height U-Cap with LED LINEAR for Glass Top Rail

          C. Stainless Steel Tube
          Finish:  #6 Satin, Powder Coat
          Size/Spacing for SS Tube with LED:  Ø1-1/2" or Ø2" for Hand Rail / Ø2" or 2"x 1" Rectangular tube for Top Rail

          D. Stainless Steel Tube with LED
          Finish:  #6 Satin
          Size/Spacing for SS Tube with LED:  Ø1-1/2" with LED LINEAR, Ø1-1/2" or Ø2" with LED PO

          E. Wood (Red Oak, Cherry or Maple):  #6 Satin
          Wood (Red Oak, Cherry or Maple)2 w/ LED:  Unstained
          Size/Spacing:  Ø2" / Ø2" with LED LINEAR


          1.  IBC 2015 & newer requires railing glass to be laminated. VIVA recommends SGP for exterior applications.
          2. Other species available upon request.
          3. All LED LINEAR products are ETL certified; ETL mark is proof of product compliance to North American safety standard.

          Keywords: Stainless Railings, Stainless Steel Railings, Stainless Steel Rail, Metal Railings, Metal Stainless Railing

          Technical specification
          • Unique ref.beacon-stainless-steel-cable-railing-system
          • Product familyPost Systems
          • Product groupBEACON
          • TypeBuilding Material
          • Date of publishing2021-06-24
          • Edition number1
          Related
          • Material mainStainless steel
          • Designed inUnited States
          • Manufactured inUnited States
          Classification
          • BIMobject CategoryConstruction - Railing
          • IFC classificationRailing
          • ETIM CodeEC012260
          • ETIM NameHandrail system
          • Uniclass 2015 CodeSs_25_15_60_35
          • Uniclass 2015 DescriptionHandrail systems
          • CSI MasterFormat 2014 Code05 52 00
          • CSI MasterFormat 2014 TitleMetal Railings
          • OmniClass Number23-17 25 11 11 17
          • OmniClass TitleRailing

          Region availability

          North America
          United States
          Common.Footer.ValueProp.Image.AltText

          Design App for Revit

          Load families straight into your Revit model in one click

          Get a place to access new objects easier, store your Revit families and collaborate with your team.

          • CheckmarkWork directly with BIM objects next to Revit
          • Checkmark 2GB Cloud storage - store your Revit content
          • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit