Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mifab/products/6ab92b71-98eb-4e82-9763-38cdb85d33db
Home
Categories
Plumbing
Drainage
F1230 Floor Drain for Non-Membrane Floor Areas
Available in United States
MIFAB
Follow
F1230 Floor Drain for Non-Membrane Floor Areas
MIFAB® F1230 Series lacquered cast iron floor drain with standard (specify material finish), 5” (127) diameter strainer (specify material finish).
Download
Technical specification
Technical specification
Unique ref.
f1230-floor-drain-for-non-membrane-floor-areas
Product family
Drains
Product group
Floor and Area Drains » Finished Floor and Area Drains
Type
Object (single object)
Date of publishing
2021-02-26
Edition number
1
Links
Links
Product url
https://www.mifab.com/products/f1230-floor-drain-for-non-membrane-floor-areas/
Installation instructions
https://www.mifab.com/products/f1230-floor-drain-for-non-membrane-floor-areas/
Technical description
https://www.mifab.com/Catalog/Library/F1230.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
Uniclass 2015 Code
Ss_50_30_08
Uniclass 2015 Description
Below ground gravity drainage systems
CSI MasterFormat 2014 Code
22 13 19.13
CSI MasterFormat 2014 Title
Sanitary Drains
OmniClass Number
23-31 27 00
OmniClass Title
Floor Drains
CSI UniFormat II Code
D20
CSI UniFormat II Title
PLUMBING
Region availability
North America
United States
Similar products
Zurn
Z1715 Roof Drain
4.8
(
27
)
Download
Zurn
Z886 Perma-Trench® Linear Trench Drain System
4.6
(
17
)
Download
Zurn
ZS880 - Stainless Steel Linear Trench Drain
4.1
(
27
)
Download
Zurn
Z199 Downspout Nozzle with Nickel Bronze Body
3.9
(
46
)
Download
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
4.6
(
5
)
Download
Zurn
BW2930 Backwater Valve
5.0
(
9
)
Download