Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
mifab/products/f1e9f253-38fa-483a-b7b0-7205eeda5134
Home
Categories
Plumbing
Drainage
MC-24 Residential Water Closet Carrier
Available in United States
MIFAB
Follow
MC-24 Residential Water Closet Carrier
MIFAB® MC-24 Series residential water closet carrier with lacquered cast iron finish, 3” (76) PVC adapter, mounting hardware, threaded rod protectors and polished chrome plated finishing cap nuts.
Download
Specification
Specification
SKUs: MC-24, MC-24-DC
Technical specification
Technical specification
Unique ref.
mc-24-residential-water-closet-carrier
Product family
Fixture Carriers
Product group
Other Fixture Carriers » Residential Fixture Carriers
Type
Object (single object)
Date of publishing
2021-02-26
Edition number
1
Links
Links
Product url
https://www.mifab.com/products/mc-24-residential-water-closet-carrier/
Installation instructions
https://www.mifab.com/products/mc-24-residential-water-closet-carrier/
Technical description
https://www.mifab.com/Catalog/Library/MC-24.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
UNSPSC name
Plumbing fixtures
UNSPSC code
3018
Uniclass 2015 Code
Pr_20_85_09_96
Uniclass 2015 Description
Wall-hung WC support brackets
CSI MasterFormat 2014 Code
22 41 13.13
CSI MasterFormat 2014 Title
Residential Water Closets
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
CSI UniFormat II Code
D2030
CSI UniFormat II Title
Sanitary Waste
Region availability
North America
United States
Similar products
Zurn
Z886 Perma-Trench® Linear Trench Drain System
4.6
(
17
)
Download
Zurn
ZS880 - Stainless Steel Linear Trench Drain
4.1
(
27
)
Download
Zurn
Z1715 Roof Drain
4.8
(
27
)
Download
Zurn
Z199 Downspout Nozzle with Nickel Bronze Body
3.9
(
46
)
Download
Zurn
BW2930 Backwater Valve
5.0
(
9
)
Download
Watts
12 in. Square x 6 in. Deep Sanitary Floor Sink - FS-730
4.6
(
5
)
Download