Publish your products
MHY-68 Yard Hydrant
MIFAB

MHY-68 Yard Hydrant

MIFAB® MHY-68 Series non freeze yard hydrant with heavy duty cast iron head casting and lift handle with lock feature and combination 3/4” (19) female and 1” (25) male inlet connection. Hydrant assembly complete with neoprene plunger, hardened bronze operating stem, 1” (25) galvanized steel casing, heavy duty bronze head casting with head nut assembly, 3/8” (9) diameter galvanized steel operating rod and a tapped 1/8” (3) drain port in the bronze tailpiece.
Specification
  • SKUs: MHY-68-1, MHY-68-2, MHY-68-3, MHY-68-4, MHY-68-5, MHY-68-6, MHY-68-7, MHY-68-8
Technical specification
  • Unique ref.mhy-68-yard-hydrant
  • Product familyHydrants
  • Product groupOther
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • CSI MasterFormat 2014 Code40 05 81.26
  • CSI MasterFormat 2014 TitleFreeze-Proof Yard Hydrants
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit