Publish your products
T2000-PB-13 8″ Glass Reinforced Plastic (GRP) Channel with Galvanized Steel Edge Rail
MIFAB

T2000-PB-13 8″ Glass Reinforced Plastic (GRP) Channel with Galvanized Steel Edge Rail

MIFAB®’s T2000-PB-13 series channels channels shall be 39.4” (1000 mm) long with a 8” (200 mm) internal width and radius bottom. Interconnecting channel sections are made of high strength Glass Fiber Reinforced Polyester (GRP) and available in sloping (0.5%) and non-sloping (neutral) channels. Each channel comes with galvanized edge rail. Directional Change Channels available at neutral locations.

Installation devices, plastic end cap/outlet cap, catch basins and bottom outlets are available accessories. Grates (separate Specification Sheets) are available in in Load Class A-E in a variety of materials. Grates utilize the patented “Clipfix” locking mechanism.

Technical specification
  • Unique ref.t2000-pb-13
  • Product familyDrains
  • Product groupTrench Drains » All
  • TypeObject (single object)
  • Date of publishing2022-05-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing

Region availability

North America
United States