Publish your products
Tuscany® Series | V400 Radius Window / Arch Window
Archived

Tuscany® Series | V400 Radius Window / Arch Window

4.1 out of 5 stars4.1(9 reviews)
Tuscany® Series | V400 Radius/ Arch Window

Our top of the line vinyl window with premium features and traditional styling

Milgard radius replacement window (also known as arch window) creates dramatic effects in both contemporary and traditional homes. Add to nearly any other window style for greater impact. Use to make striking door transoms. Available in virtually endless grid options.

Possible Combinations
All Milgard windows and doors are built to your specifications. So while we're showing a few sample combinations, there are literally hundreds of products to combine and ways to combine them. A Milgard Certified Dealer can help you explore the possibilities.
  • Half Round
  • Quarter Round
  • Quarter Round w/Picture
  • Quarter Round Single Hung
  • Radius Top Picture
  • Half Round w/Picture
  • Half Round w/Bottom Casement
  • Half Round w/Double Bottom Casement
  • Half Round w/Double Vent
  • Radius Top w/Double Bottom Awning
  • Full Round
  • Arch Top
  • Arch Top w/ Picture
  • Arch Top w/ Half Vent
  • Arch Top w/Double Bottom Casement
  • Arch Top Single Hung
  • Arch Top w/ Double Bottom Awning
  • Arch Top w/Double Casement/Picture
  • 3-Lite Arch Top w/Double Bottom Casement/Picture
Specification
  • https://www.milgard.com/professionals/technical-resources
Technical specification
  • Unique ref.milgard-006
  • Product familyFixed Windows
  • Product groupTuscany™ Series
  • TypeObject (single object)
  • Date of publishing2018-06-25
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Fixed Frame Windows
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 53 13
  • CSI MasterFormat 2014 TitleVinyl Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit