Publish your products
Mini Split Rail Support

Mini Split Rail Support

4.0 out of 5 stars4.0(7 reviews)

Our Uniflex Mini Split Rail support is an economical option to support mini-splits condensers and heat pumps on the roof or on any surface. It supports a variety of sizes, is easy to install, and is fully adjustable.

Specification
  • KEY INFORMATION

    • Designed to support Mini-Split condenser units.
    • Designed for height, width, and span adjustability for a wide range of Mini-Split Units.
    • Frame material is 14 gauge Hilti Channel (7/8×1-5/8) with a zinc-magnesium finish for outdoor use.
    • Base material is polycarbonate with carbon black for UV resistance.
    • Hardware and brackets are either hot-dip galvanized or electro-galvanized
    • Support is designed for gravity loading. Additional wind and/or seismic tie downs and engineering provided upon request.
    • Optimized load of 3.0 PSI to roof is approximately 300LBS. Ultimate load capacity is not tested.

    BASE MATERIALPolycarbonate
    SIZEAdjustable from 18” wide and 29-1/2” long and smaller
    MAX HEIGHT OFF ROOF6” min to 12” max
    MAX LOAD WEIGHTOptimized load of 3.0 PSI to roof is approximately 300LBS. Ultimate load capacity is not tested.

Technical specification
  • Unique ref.mini-split-rail-support
  • Product familyMechanical Unit and Disconnect Supports
  • Product groupLD Mechanical Unit Support
  • TypeObject (single object)
  • Date of publishing2022-08-02
  • Edition number1
Related
  • Material mainPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Supports

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit