Publish your products
NXAIR M 24kV MV switchgear air-insulated - complete set
Siemens
Archived

NXAIR M 24kV MV switchgear air-insulated - complete set

3.8 out of 5 stars3.8(6 reviews)

NXAIR M medium-voltage switchgear 24 kV up to 25 kA is the clever solution for the challenges of today and tomorrow.
Because of its voltage level, the switchgear NXAIR M is especially suitable for power supply companies, infrastructure and industrial applications.
As a modern medium-voltage switchgear, it is characterized by high reliability and profitability as well as environmental friendliness and sustainability.
With its compact design, low maintenance requirements, uncomplicated and reliable technology as well as sustainable production increase, NXAIR M is an investment that pays off.

Specification
  • https://www.siemens.com/specifications

Technical specification
  • Unique ref.Siemens_MV_switchgear_air-insulated_NXAIR_M_24kV
  • Product familyMV switchgear
  • Product groupAir-insulated switchgear for primary distribution systems
  • TypeShowcase (model)
  • Date of publishing2018-03-14
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inGermany
  • Manufactured inTürkiye
Classification
  • BIMobject CategoryElectrical - Switchgear
  • IFC classificationElectric Distribution
  • UNSPSC nameSwitchgear systems
  • UNSPSC code39121105
  • Uniclass 2015 CodePr_60_70_36
  • Uniclass 2015 DescriptionHigh voltage switchgear and transformers
  • CSI MasterFormat 2014 Code26 13 00
  • CSI MasterFormat 2014 TitleMedium-Voltage Switchgear
  • OmniClass Number23-35 31 31 11
  • OmniClass TitleDistribution Switchgear
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit