Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
pass-and-seymour/products/45017a16-a511-400a-bf29-f2e28ddc8c63
Home
Categories
Electrical
Switchgear
Heavy-Duty Decorator Spec Grade Receptacles, Back & Side Wire, 15-20A, 125V
Available in United States
Pass & Seymour
Follow
Heavy-Duty Decorator Spec Grade Receptacles, Back & Side Wire, 15-20A, 125V
4.0
(7 reviews)
Features & Benefits
Corrosion-resistant, plated steel strap locked into assembly to prohibit strap from bending away from body.
One-piece, brass, triple-wipe power contacts for lasting retention.
Heavy-duty compact design for easier installation and long lasting performance.
Easily accessed break-off, line-contact connecting tab for fast, easy split-circuit wiring.
Impact-resistant nylon face.
Terminal compartments isolated from each other for positive conductor containment.
Side and internal screw-pressure-plate back wire accepts #14 - #10 AWG solid or stranded wire.
All devices fit standard #26 opening wall plate.
Tri-drive terminal and mounting screws.
Auto-ground clip assures positive ground.
For covering patents, see www.legrand.us/patents.
Specifications
General Info
Color: brown
Type: Receptacles
Duty: Heavy Duty
Special Features: Back, Side Wire
Style: Decorator
Listing Agencies/Third Party Information
CSA Listing Info: No
CUL Listing No: Yes
cULus: No
cURus: No
Federal Spec: Yes
UL Listing No: No
UN SPS C: 39121406
UR: No
Dimensions
Depth (U S): 0.833"
Height (U S): 3.281"
Width (U S): 1.322"
Technical Information
Amps: 15 Amp
Volts: 250V
Volts A C: 250
Capacity: Duplex
Grade Type: Specification
Country of Origin
Country of Origin: MEXICO
www.legrand.ca/passandseymour
Download
Technical specification
Technical specification
Unique ref.
sg-hd-d
Product family
Switches and Receptacles
Product group
Electrical Receptacles
Type
Object (single object)
Date of publishing
2015-03-02
Edition number
1
Links
Links
Product url
http://www.legrand.ca/search.aspx?q=Heavy-Duty%20Decorator%20Spec%20Grade
Classification
Classification
BIMobject Category
Electrical - Switchgear
Region availability
North America
United States
Similar products
Cummins
Automatic Transfer Switches
4.1
(
7
)
Download
ABB
ReliaGear LV SG Switchgear
Download
Pass & Seymour
Fed-Spec Grade USB Charger with Tamper-Resistant 20A Duplex Receptacles
4.2
(
5
)
Download
Cummins
OTEC Transfer Switches
4.1
(
9
)
Download
Cooper Lighting Solutions
Greengate Momentary Toggle Switch - GMT/GMTL-N
Download
ABB
MNS Rear, Low Voltage Switchgear - ACB Sections incoming / outgoing
Download