Publish your products
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl
Isa Jade Planteringskärl

    Isa Jade Planteringskärl

    SMALLrevolution
    Technical specification
    • Unique ref.SR5000-S
    • Product familySMALLrevolution
    • Product groupPlanters
    • TypeObject (single object)
    • Date of publishing2024-05-08
    • Edition number1
    • Height (mm)700
    • Width (mm)790
    • Depth (mm)320
    Related
    • Material mainPlastic
    • Weight Net (Kg)20
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_50
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings

    Region availability

    Europe
    Denmark
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit