Publish your products
Stealth Conference Chair with headrest
Bombastik

Stealth Conference Chair with headrest

Stealth is a series of real highlighting chairs with perfect comfort. We make them with two different bases: 4-star swivel and swing-base and one in 12 mm wire. Chose between fabric or leather seat. The base comes as standard in black or white powder coat. You are also able to personalize your Stealth chair. - We make the base in almost every RAL-colour you want. - Colour matches the wheels. - Mix different types of fabric or leather in the same chair. - Make the stitches bigger and in optional colours. Attitude by: Taglio Montana.
Technical specification
  • Unique ref.141002
  • Product familyChairs / bar stools
  • Product groupStealth
  • TypeObject (single object)
  • Date of publishing2013-04-09
  • Edition number1
  • Height (mm)960
  • Width (mm)590
  • Depth (mm)545
Related
  • Material mainPlastic
  • Material secondaryLeather
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Chairs
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit