Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
moderna/products/cb5fbadf-1d07-4df2-8ee7-f93b13e8091a
Home
Categories
Kitchen
Sinks
Evier à encastrer inox
Unavailable in United States
MODERNA
Follow
Evier à encastrer inox
4.6
(7 reviews)
Download
Technical specification
Technical specification
Unique ref.
MOD010017
Product family
Kitchen
Product group
Evier à encastrer inox
Type
Object (single object)
Date of publishing
2019-03-01
Edition number
1
Links
Links
Product url
http://www.moderna.fr/1516-264-gamme-line.html
Classification
Classification
BIMobject Category
Kitchen - Sinks
Region availability
Europe
France
Similar products
Pacific Stainless Products Inc
Prep Tables
Download
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Elkay
RNSF8354LR4 Elkay Rigidbilt® Stainless Steel 97-1/4" x 29-3/4" x 14" Floor Mount Triple Compartment Scullery Sink w/ Drainboard
4.9
(
8
)
Download
Kohler
K-6489 Whitehaven® Undermount single-bowl farmhouse kitchen sink with tall apron
3.8
(
15
)
Download
Kohler
Buckley™ 32-1/4" undermount single-bowl kitchen sink
4.2
(
6
)
Download
Elkay
EHS-14X Elkay® Stainless Steel 14" x 16-1/2" x 11" 18 Gauge Hand Sink with Faucet
Download