Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/309d70cc-033e-44bb-9335-562043638453
Home
Categories
Furniture
Office Desks & Tables
Modernform High Meeting Table Stand STOR1608
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform High Meeting Table Stand STOR1608
Modernform High Meeting Table Stand STOR1608
Download
Technical specification
Technical specification
Unique ref.
Modernform_High_Meeting_Table_Stand_STOR1608
Product family
Desks&Tables
Product group
Meeting Table
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
1100
Width (mm)
1600
Depth (mm)
800
Links
Links
Product url
https://www.modernform.co.th/product/cosmos/?lang=en
Related
Related
Material main
Particleboard
Material secondary
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Left-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 1600 mm
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Double Desk with Storage
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Power Platform Whiteboard
Download