Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/49999c61-496a-4254-b337-d1621b5953ff
Home
Categories
Lighting
Desk & Table
Modernform Orbix Expansion Lamp
Available in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Orbix Expansion Lamp
โคมไฟ
Download
Technical specification
Technical specification
Unique ref.
Modernform_Orbix_Expansion_Lamp
Product family
Desks&Tables
Product group
Single Desk
Type
Object (single object)
Date of publishing
2026-04-23
Edition number
1
Height (mm)
42
Width (mm)
1010
Depth (mm)
410
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Lighting - Desk & Table
Similar products
Marset Iluminacion
Gambosa
Download
Ethnicraft
Flow table lamp - varnished mahogany - rose brown - Beige fabric - 32 x 32 x 53 cm
Download
SEPS2BIM
F2420 - Lamp, Table, With Shade
4.2
(
6
)
Download
Luxcambra
SARRIA S table lamp
Download
Faro Barcelona
SHAN Beige table lamp
Download
Fritz Hansen
PM-02 Table lamp
4.3
(
10
)
Download