Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/9e0bf324-3b90-4bca-b044-89c47834fffe
Home
Categories
Furniture
Office Desks & Tables
Modernform Orbix Manager Desk
Available in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Orbix Manager Desk
โต๊ะตรง ผู้บริหาร
Download
Technical specification
Technical specification
Unique ref.
Modernform_Orbix_Manager_Desk
Product family
Desks&Tables
Product group
Single Desk
Type
Object (single object)
Date of publishing
2025-06-23
Edition number
1
Height (mm)
745
Width (mm)
1800
Depth (mm)
800
Related
Related
Material main
Metal
Material secondary
Wood
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Mobile Pedestal with Casters
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Expansion Meeting Table without Center Leg with Straight Leg and Power Outlet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 1600 mm
Download