Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
modernform-workplace/products/259a9c27-599a-4dd3-a9d8-6d9a29edfb26
Home
Categories
Furniture
Office Desks & Tables
Modernform Single Desk Neon 160x80
Unavailable in United States
Modernform โมเดอร์นฟอร์ม
Follow
Modernform Single Desk Neon 160x80
Modernform Single Desk Neon 160x80
Download
Technical specification
Technical specification
Unique ref.
Modernform_Single_Desk_Neon_160x80
Product family
Desks&Tables
Product group
Single Desk
Type
Object (single object)
Date of publishing
2020-12-18
Edition number
1
Height (mm)
745
Width (mm)
800
Depth (mm)
1600
Links
Links
Product url
https://www.modernform.co.th/product/neon-a-manager/?lang=en
Related
Related
Material main
Particleboard
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Thailand
Similar products
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Right-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix L-shape Desk 4 Seat with Flip-up
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Manager Desk with Left-hand Side Cabinet
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Meeting Table with Turnbox 1600 mm
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Double Desk with Storage
Download
Modernform โมเดอร์นฟอร์ม
Modernform Orbix Power Platform Whiteboard
Download