Unique ref.: | e_flushfront |
---|---|
Brand: | Moelven Modus |
Product family: | System walls |
Product group: | Glazed walls |
Date of publishing: | 2016-10-12 |
Edition number: | 2 |
Type: | Object (single object) |
Product url: | http://www.moelven.com/se/Produkter-och-tjanster/Systemvaggar/Flush-Front/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.moelven.com/Documents/Systeminnredning/eurowand/dokument/ritnin... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/moelven-modus/product/e_flushfront
Material main: | Glass |
---|---|
Material secondary: | Wood |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Walls - Internal Walls |
---|---|
IFC classification: | Wall |
UNSPSC name: | Wall finishing materials |
UNSPSC code: | 301615 |
Uniclass 1.4 Code: | L384 |
Uniclass 1.4 Description: | Partitions, non-structural internal walls |
Uniclass 2.0 Code: | EE-25 |
Uniclass 2.0 Description: | Wall And Barrier Elements |
Uniclass 2015 Code: | EF_25 |
Uniclass 2015 Description: | Wall and barrier elements |
NBS Reference Code: | 25 |
NBS Reference Description: | Wall And Barrier Elements |
CSI MasterFormat 2014 Code: | 10 22 00 |
CSI MasterFormat 2014 Title: | Partitions |
OmniClass Number: | 23-15 11 11 |
OmniClass Title: | Fixed Partitions |
CSI UniFormat II Code: | C3010 |
CSI UniFormat II Title: | Wall Finishes |
BIMobject®