Set your location and language to prioritise localised information. Continue
Flush Front T 11 Glass

Flush Front T 11 Glass

The Flush Front has a minimalist and modern design where the glass is pulled all the way to the corridor side. Few components and high prefabrication degree provide quick assembly and easy rebuilding. Dense front sections in the extension of glass or door panels consist of veneered wall elements.
Specification
  • Stems of stalked limbs, solid wood. Glass sections in tempered or laminated glass. White NCS S 0500-N or veneer in oak and ash. Other wood chips, surfaces or NCS colors on request. glass type 6 mm - 8 mm tempered or laminated glass. Other glass types on request.
Technical specification
  • Unique ref.flush_front_glass_wall_11
  • Product familySystem walls
  • Product groupGlazed walls
  • TypeObject (single object)
  • Date of publishing2018-08-20
  • Edition number1
  • Height (mm)3000
Related
  • Material mainGlass
  • Material secondaryAluminium
  • Designed inSweden
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • Uniclass 2015 CodePr_30_59_99_02
  • Uniclass 2015 DescriptionAluminium window walls
  • CSI MasterFormat 2014 Code08 44 13
  • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
  • OmniClass Number23-13 33 27 11
  • OmniClass TitleCurtain Walls

Region availability

Europe
Denmark
Finland
Norway
Sweden