Publish your products
Flush Front T 10 Full

Flush Front T 10 Full

The Flush Front has a minimalist and modern design where the glass is pulled all the way to the corridor side. Few components and high prefabrication degree provide quick assembly and easy rebuilding. Dense front sections in the extension of glass or door panels consist of veneered wall elements.
Specification
  • Stems of stalked limbs, solid wood. Glass sections in tempered or laminated glass. White NCS S 0500-N or veneer in oak and ash. Other wood chips, surfaces or NCS colors on request. glass type 6 mm - 8 mm tempered or laminated glass. Other glass types on request.
Technical specification
  • Unique ref.flush_front_solid_wall_10
  • Product familySystem walls
  • Product groupPartition walls
  • TypeObject (single object)
  • Date of publishing2018-08-20
  • Edition number1
  • Height (mm)3000
Related
  • Material mainOak
  • Material secondaryGlass
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Internal Walls
  • IFC classificationWall
  • UNSPSC nameGlass curtainwalling
  • UNSPSC code30151806
  • OmniClass Number23-15 13 19 15
  • OmniClass TitleWood Wall Panels

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit