Publish your products
PN20 PVC-O TOM pipe -  Water supply
PN20 PVC-O TOM pipe -  Water supply
    Molecor
    Archived

    PN20 PVC-O TOM pipe - Water supply

    Molecor® is a Spanish company specialized in the development of Molecular Orientation Technology applied to the manufacture of TOM® Oriented PVC Pipes (PVC-O) for pressurized water pipelines. The TOM® PVC-O pipe is the optimum solution for the conveyance of water under pressure, due to benefits such as: high impact resistance, higher hydraulic capacity, better behavior against water hammer, high chemical resistance, complete watertight, lower pressure drop and easier installation. The TOM® Oriented PVC (PVC-O) pipe is an excellent alternative for water distribution networks due to its operating efficiency and low maintenance costs. Moreover, excellent physical, mechanical and chemical properties ensure reliability of supply and environmental protection.
    Specification
    • The pipe is manufactured in a wide range of nominal pressures (12.5, 16, 20 and 25 bar) and diameters from 90 to 1000 mm.

      TOM® is the best solution for the conveyance of water under pressure for irrigation systems, drinking water supply, reused water, industrial or fire protection lines, among other uses.

    Technical specification
    • Unique ref.pn20_pvc_o_tom_pipe_water_supply
    • Product familyMolecor® PVC-O Pipes and Fittings for water under pressure
    • Product groupMolecor® PVC-O TOM® Pipe
    • TypeObject (single object)
    • Date of publishing2019-01-23
    • Edition number2
    Related
    • Material mainPVC-O
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water
    • IFC classificationPipe Fitting
    • UNSPSC nameWater and wastewater treatment supply and disposal
    • UNSPSC code4710
    • Uniclass 2015 CodePr_65_52_07_58
    • Uniclass 2015 DescriptionOriented unplasticized polyvinyl chloride (PVC-O) pressure pipes and fittings
    • CSI MasterFormat 2014 Code40 05 31.13
    • CSI MasterFormat 2014 TitlePolyvinyl Chloride Process Pipe
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeD3040
    • CSI UniFormat II TitleDistribution Systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit