Publish your products
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table
The Teton Studio Fire Pit Table

    The Teton Studio Fire Pit Table

    The Venture Series: An Architectural Fire System

    Forge the enduring heart of your outdoor living space with the Venture Series Architectural Fire Systems. Born from the rugged elegance of the Rockies and forged here in Missoula, Montana, the Venture Series is more than a fire pit—it is a foundational element designed to anchor your landscape and serve as the central hub for a lifetime of gatherings.

    Where other fire pits are an accessory, the Venture Series is an architectural statement. We designed this system for those who are building a legacy—be it through new luxury construction or a complete landscape transformation. Its commanding presence and minimalist design integrate seamlessly into sophisticated hardscapes, patios, and outdoor pavilions, providing a stunning focal point that is both timeless and contemporary.

    The Venture Series products become part of your home’s story, enhancing its value and your enjoyment of it through every season. Imagine crisp autumn evenings spent with family, the warmth of the fire cutting through the cool air, or summer nights with friends gathered around its mesmerizing flames. The Venture Series is engineered to make those moments unforgettable.

    Designed for Visionaries:

    The Venture Series is the definitive choice for projects that demand uncompromising quality and seamless integration:

    • New Construction: Specify the Venture Series in your architectural plans to create a cohesive and powerful outdoor design from the ground up.
    • Comprehensive Landscape Remodels: Make the Venture the stunning centerpiece of your new backyard oasis, designing your seating areas, walkways, and plantings around its gravitational pull.
    • Enhancing Outdoor Living: Elevate your existing property by adding a high-end fire feature that transforms a simple patio into a four-season outdoor space.

    Key Features & Benefits:

    • A Captivating Focal Point: With a large selection of size options, the Venture Series commands attention and invites connection, creating a natural social hub.
    • Uncompromising Montana-Built Durability: Fabricated from heavy-gauge American metal, each Venture system is built to endure decades of harsh weather, from scorching sun to heavy snow. This is an investment designed to last a lifetime.
    • Versatile Fuel Options: Engineered for professional installation, the Venture Series is available in natural gas or propane burner systems for ultimate convenience and control.
    • A Legacy of Craftsmanship: Every weld and cut is a testament to our commitment to quality. Proudly made in Montana, the Venture Series embodies a tradition of rugged, functional artistry.
    • Four-Season Enjoyment: Designed as a permanent fixture, the Venture extends the use of your outdoor space, providing warmth and ambiance that beckons you outside year-round.
    Specification
      • Optimal Fuel Pressure: Natural Gas 7" wc, Propane 11" wc
      • Maximum Heat Output: BTU Rating is Based on Size Chosen
      • Minimum BTU Requirement: (BTUs) x (.6) = Minimum BTU Requirement
      • Fuel: Natural Gas, Propane
      • Propane Tank Compatibility: If over 180k BTUs – Consult Local Supplier
      • Burner Material: Brass
      • Ignition: Match Lit, Mercury Battery Powered (240k BTUS or Less)
      • Key Valve Inlet Size: 3/4"
      • Manufactured In: Montana USA
      • Use: Outdoor
      • Overall Height: 16" Tall Plus 4" Adjustable Feet
      • Length: 32", 38", 42", 48"
      • Top Ledge Width: 4.75"
      • Shipping Weight: 32″ – 150lbs, 38″ – 180lbs, 42″ – 210lbs, 48″ – 250lbs
      • Shape: Rectangular
      • Shell Material: 3/16" Corten Steel, 3/16" Powder Coated Aluminum, 3/16" Powder Coated Steel, Thermally Modified Hardwood
      • Width: 22"

      SKU: Venture-Studio-Teton-Arbor

    Technical specification
    • Unique ref.teton-studio-fire-pit-table
    • Product familySteel Fire Pits
    • Product groupRectangular
    • TypeObject (single object)
    • Date of publishing2026-05-19
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitleManufactured Site Specialties
    • OmniClass Number23-11 00 00
    • OmniClass TitleSite Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States