Publish your products
Mora Rexx Shower set S5
Mora Rexx Shower set S5
Mora Rexx Shower set S5

    Mora Rexx Shower set S5

    Shower set with anti-limescale system. Energy and water saving hand shower 9 l/min. Adjustable wall bracket for existing holes. Chrome. RSK 8932177 NRF 4294585 LVI 6569455 VVS 737803504 With their simple, minimalist design, Mora Rexx mixers are the essence of Scandinavian design and functionality. Their innovation lies in their precision. When tradition and craftsmanship meet state-of-the-art manufacturing methods and inspiring design, the result is Mora Rexx. The version shown here is a beautiful shower system with built-in intelligent function.
    Specification
    • Shower hose in metal, PVC- and BPA-free. With adjustable wall brackets for usage of existing screw holes. With Easy-Clean anti-limescale system. Eco (energy and water saving hand shower 9 l/min).
    Technical specification
    • Unique ref.130190
    • Product familyShowers
    • Product groupMora Rexx
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)700
    • Width (mm)20
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.82
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit