Publish your products
Mora Cera W5 Kitchen mixer

Mora Cera W5 Kitchen mixer

Kitchen mixer with soft closing function and spout outlet up. Energy and water saving aerator 9 l/min. Out of 4MS approved brass. 160 c/c. Chrome. RSK 8309021 253051 150 c/c. Chrome. RSK 8309022 NRF 4290193 LVI 6261208 VVS 727013604 253051.DB 150 c/c. Incl. s-connection (2x701001). Chrome. In today’s families, the kitchen is a space for socialising and creativity. A modern kitchen mixer must look good, work perfectly and promote a high level of hygiene and safety. That’s why Mora Cera offers the things that everyone wants in their kitchen: thoughtfulness and quality time.
Specification
  • ESS (Energy saving system). Ceramic cartridge with soft closing function. Adjustable flow control and temperature limiter. Eco (energy and water saving aerator 9 l/min). Spout included.
Technical specification
  • Unique ref.253050
  • Product familyKitchen Mixers
  • Product groupMora Cera
  • TypeObject (single object)
  • Date of publishing2017-11-30
  • Edition number1
  • Width (mm)210
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationFurnishing Element
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit