Publish your products
Mora One Shower System Kit
Mora One Shower System Kit
    Archived

    Mora One Shower System Kit

    Shower system kit with head shower and safety mixer for shower. Hand shower with ecoflow. Reversible diverter built-in in the mixer. 160 c/c. Fulfill the 4MS demands. Chrome. RSK 8282834 261900 150 c/c RSK 8282835 261900.DB with s-connection. 150 c/c. RSK 8282836 The shower is an obvious and functional interior detail that lifts the entire bathroom. Mora One is available as a shower and a head shower set, or as a complete shower system kit including shower or bath mixer. – Mora One is inspired by the 90-year old history of Mora Armatur, but is designed for a modern home. A warm, sober and elegant series, says Thomas Sandell, architect and designer.
    Specification
    • Consist of: Mora One thermostatic mixer: Pressure balanced thermostatic mixer. With reversible headwork. Temperature handle with safety stop at 38°C. With Eco-function. Approved non-return valves, EN-Standard EN1717. Mora One Shower System: Diverter with ceramic cartridge. Shower hose in metal, PVC- and BPA-free. With Easy-Clean anti-limescale system. Shower bar can be shortened if required. Hand shower 9 l/min, shower head 12 l/min.
    Technical specification
    • Unique ref.261800
    • Product familyShowers
    • Product groupMora One
    • TypeObject (single object)
    • Date of publishing2017-11-30
    • Edition number1
    • Height (mm)1260
    • Width (mm)296
    • Depth (mm)350
    Related
    • Material mainBrass
    • Material secondaryZinc
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationFurnishing Element
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit